The latest from Wilsonart® Quartz has arrived with design possibilities that will capture your imagination. Every style is engineered to unleash remarkable performance in your space. Experience an innovative natural matte finish, updated soapstone and marble looks, and new selections added to the Select and Calacatta Collections. Wilsonart® Quartz is engineered to be tough. This beautiful, durable surface is tough enough to live - and work with. Wilsonart® Quartz is a countertop surface that is stain and scratch resistant, and nonporous, so it never needs to be sealed. Capture your imagination with unimagined beauty. From snow resting on frigid branches to ethereal clouds on the sea horizon, our latest collection reflects exquisite scenes of nature like never before. Because one of the strongest materials on Earth should be inspired by Earth, too.
Modern And In Style: Innovative engineering unlocks luxury designs, refined structures, and striking color patterns.
Easy To Maintain: Simple cleanup with soap and water keeps your surface looking brilliant. Non-porous by design, no sealing required.
Eco-Friendly: Surfaces that achieve the industry’s highest environmental standards. Certified by: UL GREENGUARD Gold, Declare, and HPD.
Built To Last: Engineered to resist abrasions, scratches, cracks, and chips. We back every design with a 10-year limited warranty.
Get in contact with Wilsonart®
Log inRegion availability
| South America | North America |
|---|---|
Argentina | Belize |
Bolivia | Canada |
Brazil | Costa Rica |
Chile | Cuba |
Colombia | Dominican Republic |
Ecuador | El Salvador |
Falkland Islands (Islas Malvinas) | Greenland |
French Guiana | Guatemala |
Guyana | Haiti |
Paraguay | Honduras |
Peru | Jamaica |
Suriname | Mexico |
Uruguay | Nicaragua |
Venezuela | Panama |
Puerto Rico | |
The Bahamas | |
Trinidad and Tobago | |
United States |