Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/2a5ed3d9-914c-4e9e-b2bc-2e7a701c59da
Home
Categories
Doors
Sliding Doors
WINDSOR Door Double Sliding-Fixed Sash Smart Series
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Door Double Sliding-Fixed Sash Smart Series
4.8
(6 reviews)
WINDSOR Door Double Sliding-Fixed Sash Smart Series
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Door_Double_Sliding-Fixed_Sash_Smart_Series
Product family
Door
Product group
Double Sliding-Fixed Sash
Type
Object (single object)
Date of publishing
2021-07-14
Edition number
1
Height (mm)
2040
Width (mm)
2400
Depth (mm)
100
Links
Links
Product url
https://www.windsor.co.th/
Related
Related
Material main
Vinyl
Material secondary
Galvanized steel
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Doors - Sliding Doors
Region availability
Asia
Thailand
Similar products
GEALAN Fenster-Systeme
S9000 Sliding door Plan C
4.6
(
145
)
Download
GEALAN Fenster-Systeme
S9000 Sliding door Plan A
4.6
(
124
)
Download
GEALAN Fenster-Systeme
GEALAN-SMOOVIO® Sliding door Plan A
4.7
(
93
)
Download
Marvin
Modern Multi-Slide Stacked Door Bi-Parting
4.4
(
31
)
Download
Weather Shield Windows & Doors
Contemporary Collection: Bi-Fold Door
4.2
(
25
)
Download
Aluprof
MB-59 Slide Door 3-sash Fixed - Slide - Slide
4.6
(
20
)
Download