Publish your products
WINDSOR Window Double Sliding-Fixed Type-II Smart Valuemax
WINDSOR Window Double Sliding-Fixed Type-II Smart Valuemax

    WINDSOR Window Double Sliding-Fixed Type-II Smart Valuemax

    WINDSOR Window Double Sliding-Fixed Type-II Smart Valuemax
    Technical specification
    • Unique ref.WINDSOR_Window_Double_Sliding-Fixed_Type-II_Smart_Valuemax
    • Product familyWindow
    • Product groupDouble Sliding-Fixed
    • TypeObject (single object)
    • Date of publishing2021-07-14
    • Edition number1
    • Height (mm)1500
    • Width (mm)2000
    • Depth (mm)100
    Related
    • Material mainVinyl
    • Material secondaryGalvanized steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryWindows - Opening Slide

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit