Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/4c24d8f5-c43b-4b5d-b3ef-9ce4eb2092ea
Home
Categories
Windows
Opening Slide
WINDSOR Window Double Sliding-Switch Type-II Smart Valuemax
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Window Double Sliding-Switch Type-II Smart Valuemax
WINDSOR Window Double Sliding-Switch Type-II Smart Valuemax
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Window_Double_Sliding-Switch_Type-II_Smart_Valuemax
Product family
Window
Product group
Double Sliding-Switch
Type
Object (single object)
Date of publishing
2021-07-14
Edition number
1
Height (mm)
1500
Width (mm)
2000
Depth (mm)
100
Links
Links
Product url
https://www.windsor.co.th/
Related
Related
Material main
Vinyl
Material secondary
Galvanized steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Windows - Opening Slide
Region availability
Asia
Thailand
Similar products
Andersen Windows
400 Series Gliding Windows
3.8
(
5
)
Download
Marvin
Elevate Glider Window
Download
Andersen Windows
100 Series Gliding Windows
Download
Weather Shield Windows & Doors
Premium Series: Slider Window
4.2
(
6
)
Download
AMSCO Windows
Studio Series - Single Hung Window
Download
Marvin
Ultimate Glider Window
4.1
(
7
)
Download