We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pinnacle Clad – Fixed Units

Unique ref.: windsorwindows-0003
Brand: Windsor Windows
Product family: Windows
Product group: Pinnacle Clad
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (40)

Our top-of-the-line Pinnacle clad and wood windows and doors offer a large selection of styles and shapes. The exterior comes in a low maintenance extruded aluminum cladding. You can choose from:

  • 22 standard colors
  • 20 feature colors
  • 8 anodized finishes

The interiors of our Pinnacle product lines are made from the finest woods available, including Clear Select Pine, Natural Alder or Douglas Fir.

Pinnacle Clad – Fixed Units
  • Warmth and beauty of Clear Select Pine, Natural Alder or Douglas Fir interior; can be painted or stained
  • Clad units offer a strong, durable extruded aluminum exterior sash and frame for low-maintenance
  • Interior trim available in radius only


Material main: Wood
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Other
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Height 12 ; 12.6875 ; 14 ; 16 ; 18 ; 20 ; 20.6875 ; 21 ; 24 ; 27 ; 28 ; 29.375 ; 30 ; 30.6875 ; 36 ; 38.0625 ; 42 ; 45 ; 48 ; 54 ; 60 ; 72
Width 24 ; 25.375 ; 28 ; 29.375 ; 32 ; 33.375 ; 36 ; 37.375 ; 40 ; 41.375 ; 42 ; 42.75 ; 45.375 ; 48 ; 49.375 ; 50.75 ; 54 ; 56 ; 58.75 ; 60 ; 61.375 ; 64.125 ; 66.75 ; 72 ; 73.375 ; 74.75 ; 76.125 ; 82.75 ; 84 ; 0 ; 88.125 ; 90 ; 90.75 ; 96 ; 108

Windsor Windows

Properties

Name Value
Radius 36" | 48" | 60" | 72" | 90" | 96"
Arch Height 4-13/16" | 6-7/16" | 8.03125" | 9.65625" | 12-1/16" | 12-7/8"
Grille Options 7/8" Stick Grille | 1-1/4" Stick Grille | 3/4" Profiled Inner Grille | 1" Profiled Inner Grille | 13/16" Flat Inner Grille | 7/8" Interior Wood Windsor Divided Lite | 7/8" Exterior Clad Windsor Divided Lite | 1-1/4" Interior Wood Windsor Divided Lite | 1-1/4" Exterior Clad Windsor Divided Lite | 5/8" Short Putty Windsor Divided Lite | 7/8" Short Putty Windsor Divided Lite | 5/8" Tall Putty Windsor Divided Lite - Direct Set Only | 7/8" Tall Putty Windsor Divided Lite - Direct Set Only | 2" Tall Putty Simulated Check Rail – Direct Set Only | 2" Exterior Low Profile Simulated Check Rail
Feature Colors Antique Bronze | Beige | Boysenberry | Brick Red | Burnt Pumpkin | Burnt Sun | Camarillo Green | Coastal Tan | Copper | Dark Bronze | Dijon | French Vanilla | Midnight Blue | Patina Green | Pueblo Tan | Putty | Redwood | Sierra Tan | Stormy Monday | Sunflower
Standard Colors Appalachian Brown | Black | Bronze | Charcoal Gray | Cinnamon | Clay | Clear | Desert Dust | Dove Gray | Hunter Green | Ivory | Linen | Military Blue | Red River Rouge | Sable | Sage Brown | Sage Green | Sandstone | Slate Gray | Tan | Walnut | White
Anodized Finishes Black | Champagne | Clear | Copper | Dark Bronze | Extra Dark Bronze | Light Bronze | Medium Bronze
Interior Finish Clear Select Pine | Douglas Fir | Natural Alder | Painted White | Primed
Glass Options LoE 366 - Standard | Dual Low-E | LoE 240 | LoE 272 | Clear | Gray Tint | Bronze Tint | Obscure | Satin Etch | Glue Chip (Special order item) | Rain (Special order item) | Reed (Special order item)
Exterior Trim WM 180 Brickmould | Williamsburg
Interior Trim WM324 - 2-1/4" | WM346 - 2-1/4" | WM356 - 2-1/4" | WM366 - 2-1/4" | WM444 - 3-1/2"

All BIM objects are real products from real manufacturers confirmed and approved