We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pinnacle Clad – Sliding Patio Doors

Unique ref.: windsorwindows-0004
Brand: Windsor Windows
Product family: Doors
Product group: Pinnacle Clad
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (50)

Our top-of-the-line Pinnacle clad and wood windows and doors offer a large selection of styles and shapes. The exterior comes in a low maintenance extruded aluminum cladding. You can choose from:

  • 22 standard colors
  • 20 feature colors
  • 8 anodized finishes

The interiors of our Pinnacle product lines are made from the finest woods available, including Clear Select Pine, Natural Alder or Douglas Fir.

Pinnacle Clad – Sliding Patio Doors
  • Warmth and beauty of Clear Select Pine, Natural Alder or Douglas Fir interior; can be painted or stained
  • Clad units offer a strong, durable extruded aluminum exterior panel and frame for low-maintenance
  • Heavy duty interlock system for added security
  • End adjust ball bearing rollers provide easy adjustment
  • Improved breakaway force of panel and operating force provide effortless operation 


Material main: Wood
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Height 80.5 | 83.5 | 95.5 | 107.5
Width 59 ; 71 ; 91 ; 95 ; 109 ; 115.8125 ; 139.8125 ; 145 ; 187.8125

Windsor Windows

Properties

Name Value
Grille Options 7/8" Perimeter Grille | 1-1/4" Perimeter Grille | 3/4" Profiled Inner Grille | 1" Profiled Inner Grille | 13/16" Flat Inner Grille | 7/8" Interior Wood Windsor Divided Lite | 7/8" Exterior Clad Windsor Divided Lite | 1-1/4" Interior Wood Windsor Divided Lite | 1-1/4" Exterior Clad Windsor Divided Lite | 5/8" Short Putty Windsor Divided Lite | 7/8" Short Putty Windsor Divided Lite | 2" Exterior Low Profile Simulated Check Rail
Feature Colors Antique Bronze | Beige | Boysenberry | Brick Red | Burnt Pumpkin | Burnt Sun | Camarillo Green | Coastal Tan | Copper | Dark Bronze | Dijon | French Vanilla | Midnight Blue | Patina Green | Pueblo Tan | Putty | Redwood | Sierra Tan | Stormy Monday | Sunflower
Standard Colors Appalachian Brown | Black | Bronze | Charcoal Gray | Cinnamon | Clay | Clear | Desert Dust | Dove Gray | Hunter Green | Ivory | Linen | Military Blue | Red River Rouge | Sable | Sage Brown | Sage Green | Sandstone | Slate Gray | Tan | Walnut | White
Screens BetterVue® (Standard) | UltraVue®
Anodized Finishes Black | Champagne | Clear | Copper | Dark Bronze | Extra Dark Bronze | Light Bronze | Medium Bronze
Interior Finish Clear Select Pine | Douglas Fir - Not offered in narrow slider | Natural Alder - Not offered in narrow slider | Primed | Painted White
Glass Options LoE 366 - Standard | Dual Low-E | LoE 240 | LoE 272 | Clear | Gray Tint | Bronze Tint | Obscure | Satin Etch | Glue Chip (Special order item) | Rain (Special order item) | Reed (Special order item)
Hardware White | Brushed Chrome | Polished Chrome | Satin Nickel | Antique Nickel | Brass | Antique Brass | Faux Bronze | Oil Rubbed Bronze | Black
Exterior Trim WM 180 Brickmould | Williamsburg

All BIM objects are real products from real manufacturers confirmed and approved