We are using cookies to provide our services

By using our services you agree to our use of cookies

Pinnacle Clad – Multi-slide Patio Door

Unique ref.: windsorwindows-Pinnacle-Clad-Multi-slide-Patio-Door
Brand: Windsor Windows
Product family: Doors
Product group: Pinnacle Clad
Date of publishing: 2018-09-06
Edition number: 1
Type: Object (single object)
Download (24)

Enhance your views. Whether your home looks onto a beautiful cityscape, quiet lake or another stunning scene, choose Pinnacle clad multi-slide patio doors. These impactful design elements add brilliant outdoor views, giving you a unique architectural element while expanding the feel of you indoor living space. 

Available in stacking or pocket configurations up to 20 feet wide, our multi-slide patio doors offer many of the same features as other products in the Pinnacle line. Choose from 22 clad colors, 20 feature colors, one of three wood species, and a variety of glazing options and grille designs.

  • Stacking and pocket configurations
    – Stacking multi-slide door systems stack all panels in line with the stack stationary panel when the panels are in the fully-open position; in the stacking configuration, all panels are still visible
    – Pocketed multi-slide door systems incorporate a pocket in the wall cavity to conceal all panels when they are in the fully-open position; in the pocketed configuration, all panels are hidden in the pocket
  • Single-direction handing; all panels operate either all-left or all-right
  • Door jamb widths vary depending on the number of panels in the multi-slide system
  • One panel (pocket only) to eight panel configurations with maximum 20'0" frame width
  • Main frame head jamb and sill use dark bronze anodized aluminum extrusions with powder paint color-matched frame nosing and pocket covers
  • Panels slide on two tandem, heavy-duty, end-adjustable ball bearing rollers for years of smooth, trouble-free operation


Material main: Wood
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 32 00
CSI MasterFormat 2014 Title: Sliding Glass Doors
OmniClass Number: 23-17 11 23 13
OmniClass Title: Sliding All Glass Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Application Patio Door
Cladding Material Aluminum
Color 22 standard colors ; 21 feature colors; custom colors available ; 8 anodized finishes
Method of Operation Multi-Slide

All BIM objects are real products from real manufacturers confirmed and approved