Publish your products
Vue 75" Curved Open Base
Winsted

Vue 75" Curved Open Base

Winsted's Vue workstation is easily configurable for all control room environments and comes in static or height adjustable options. These configurable workstations offer different widths and connecting cabinets for accommodating multi-operator solutions.

  • Available in single-surface and dual-surface configurations.
  • Horizontal/vertical adjustable monitors mounts offer best-in-class ergonomic viewing.
  • Multiple color selections and work surface options to match any interior décor requirements.
  • Cable management throughout the console.
  • Open architectural design, and a closed base version with doors on the lower cabinet
Specification
  • SECTION 12 59 00 – SYSTEMS FURNITURE

    • GENERAL
      1. ADMINISTRATIVE REQUIREMENTS
        1. Pre-Installation Conference:
          1. Attendance: [Architect,] [Owner,] [Contractor,] [Construction Manager,] [Design/Builder,] manufacturer’s representative, installer, and related trades.
          2. Review: Project conditions, manufacturer requirements, delivery and storage, staging and sequencing, and protection of completed work.
      2. SUBMITTALS
        1. Action Submittals:
          1. Shop Drawings: Illustrate products, installation, and relationship to adjacent construction.
          2. Product Data: Manufacturer’s descriptive data and product attributes.
          3. Samples: [Selection samples.] [Verification samples.]
        2. Closeout Submittals:
          1. Operation and Maintenance Data.
      3. QUALITY ASSURANCE
        1. Installer Qualifications:
          1. Minimum [2] [__] years’ experience in work of this Section.
          2. Approved by systems furniture manufacturer.
        2. Mockup: [One full size workstation.] [____.] Approved mockup [may] [may not] remain as part of the Work.
        3. Furniture: UL Greenguard Gold Certified.
        4. Racks Integrated with Consoles: Comply with Electronic Industry Association (EIA) specifications for rack mounting, ANSI/E Standard RS-310.
        5. Monitor Mounts Used with Versa-Trak Mounting System: Comply with Mounting Interface Standard established by Video Electronics Standards Association (VESA).
      4. SYSTEM DESCRIPTION
        1. Provide system capable of supporting specified electronics.
        2. Consoles convertible from stationary to height adjustable configuration in field after installation.
        3. System Components:
          1. Pre-engineered modular construction.
          2. Available from pre-defined set of manufacturer’s model numbers.
          3. Free from alterations to design either prior to or following installation.
          4. Supplied knocked-down; assembly accomplished without need for welding or modifications.
          5. Constructed of steel superstructure framework consisting of end frames connected by horizontal modesty panel.
        4. Horizontal Modesty Panels: Steel sheet incorporating easy-access cable raceway.
        5. End Frames:
          1. Capable of integrating up to two sets of electric-lift legs along with up to two sets of cable followers.
          2. Support fully loaded console and incorporate threaded adjustable glides and duplex power outlet.
          3. Incorporate quick-release lift-off access panels located on inside of each end frame.
        6. Height-Adjustable Consoles: Comprised of steel end frames with electric-lift legs and ergonomically work surfaces with integrated aluminum Versa-Trak mounting system for LCD monitor arrays.
        7. Work Surfaces: Work surface provided with cable raceway mounted to underside.
        8. Privacy Panels: [None.] [Perforated steel.] [Acoustical lighting type.]
        9. Cable Management:
          1. 1.5 x 3 inches; two per work surface on height-adjustable consoles.
          2. Integrated cable channel in base.
        10. Versa-Trak / Monitor Arrays:
          1. Incorporated fully integrated aluminum track system capable of supporting variety of monitor arrays.
          2. Provide uninterrupted lateral adjustability of monitors.
        11. Electric Lift Legs:
          1. Integrate electric lift legs operating at speed of 38 mm per second with load capacity of 90 pounds per column.
          2. Provide work surface adjustment from 30 to 46 inches high.
      5. WARRANTIES
        1. Provide manufacturer’s standard warranties providing following coverages:
          1. Fixed steel structure frame components: Lifetime.
          2. Adjustable, sliding, and hinged components: 10 years.
          3. Laminate surfaces: 10 years.
          4. Electrical components: 5 years.
      6. PRODUCTS
        1. MANUFACTURERS
          1. Contract Documents are based on Vue workstations by Winsted, www.winsted.com.
          2. Substitutions: [Refer to Division 01.] [Not permitted.]
        2. COMPONENTS
          1. Frame:
            1. Type: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”.]
            2. Material: Steel.
          2. Base:
            1. Open stationary: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”.]
            2. Open height adjustable: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
            3. Closed stationary: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
            4. Closed height adjustable: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
    1. Work Surface:
      1. Type: [Single.] [Dual.]
      2. Construction: [1-1/8 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.] [1-1/4 inch Solid Surface with bullnose edge.]
      3. Faces: [laminate.] [Truform laminate.]
      4. Edge type: [Safeguard, 1-1/8 inch black polyethylene T-edge, routed into edge.] [Exposed core.] [Comfort Edge, 1-1/8 inch molded urethane shaped edge.]
      5. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      6. Solid surface color. [White.] [Black.] [Gray.] [____.]
    2. End Panels:
      1. Core material: [3/4 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.]
      2. Faces: [laminate.] [Truform laminate.]
      3. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4. Laminate grain direction:
        1. Work surfaces: Along length of component.
        2. Doors and end panels: [Horizontal.] [Vertical.]
    3. Doors:
      1. Construction: [Ventilated Steel.] [3/4 inch thick medium density fiberboard with laminate facings.]
      2. Faces: [laminate] [Truform laminate].
      3. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4. Latches: Soft touch type.
    4. Lifting Columns: [One set of two columns.] [Two sets of two columns.]
    5. Power Compatibility: 110V and 240V capable; hardwire ready duplex power.
    6. Versa-Trak: Provide infinite monitor arm adjustability.
    7. Accessories:
      1. Turrets: [6U.] [Custom.]
      2. Perforated privacy panel.
      3. Acoustical lighting partitions: [Black.] [Light Gray.] [Dark Gray.] [Beige.] [White.]
      4. Synergy touch control system.
      5. CPU pedestals.
      6. Monitor mounts and mounting posts.
      7. Phone trays.
      8. Laptop trays.
      9. Keyboard trays.
      10. Pro Series II racks.
      11. M-View monitor walls.
    8. FINISHES
      1. Steel: Manufacturer’s standard black powder coat.
      2. Aluminum: Black anodized.
  • EXECUTION
    1. INSTALLATION
      1. Install in accordance with manufacturer’s instructions and approved Shop Drawings.

Technical specification
  • Unique ref.vue-75-curved-open-base
  • Product familyDesk System
  • Product groupVue
  • TypeObject (single object)
  • Date of publishing2024-01-29
  • Edition number1
  • Height (inches)43.3
  • Width (inches)75.7
  • Depth (inches)44.6
Related
  • Material mainMetal
  • Material secondaryLaminate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_25_04
  • Uniclass 2015 DescriptionAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitleAudio-Visual Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit