Publish your products
Impulse Linear XL B3271
Winsted

Impulse Linear XL B3271

IMPULSE DUAL SIT/STAND CONSOLES
WINSTED'S IMPULSE - DUAL SIT/STAND CONSOLES. feature dual adjustability for the most configurable work space solution! With just the push of a button, you can adjust the monitor with smooth pivot and tilt functionality and raise/lower the work surfaces from 30” to 46”, independently of each other to meet the specific needs of all your users. Perfect for multi-user, multi-shift 24/3 control room situations, Winsted's Impulse Dual Sit/Stand consoles are easy to configure for each staff member while still delivering the ergonomic benefits of a sit/stand desk. These control room consoles feature:

  • Electric-Lift Legs
  • Versa-Trak Monitor Mounting System
  • Adjustable Monitor Mounts
  • Three Monitor Mount Post Heights
  • CPU Pedestal with Leg Leveler Mounts
  • Perforated Privacy Panel
  • Safeguard Edge Work Surface
  • Easy-Access Cable Management
Specification
  • 1.GENERAL DESCRIPTION 1.1 Impulse Dual Sit/Stand Consoles see Appendix "A" - "D" for typical styles and measurements. 1.2 The contractor shall supply a system capable of supporting specified electronics. 1.3 The console shall be comprised of end frames with dual electric-lift legs. The system will also feature two ergonomically height-adjustable work surfaces with an integrated aluminum Versa-Trak mounting system for LCD monitor arrays. 1.4 The console shall feature two 1.18" (30mm) thick MDF core, high-pressure, Graphite Nebula laminated work surfaces with Safeguard Edge. 2.STANDARDS 2.1 All optional racks integrated with the console shall comply with Electronic Industry Association (E.I.A.) specifications for rack mounting ANSI/E standard RS-310. 2.2 All monitor mounts used with the Versa-Trak mounting system are compliant with the Mounting Interface Standard established by the Video Electronics Standards Association (VESA). 3.DRAWINGS 3.1 The contractor shall supply five sets of scaled drawings for each console assembly showing the location of all the specified electronics in isometric view in addition to a plan (top) and front views. 3.1 The specification of sizes and dimensions shown in the drawings shall have a tolerance of not more than +/- 0.062" (1.6mm). 4.MODULAR PRE-ENGINEERED CONSTRUCTION All components within the system shall be: 4.1 Of a pre-engineered modular construction, i.e: constructed from a series of independent sectional compartments. 4.2 Available from a pre-defined set of manufacturers model numbers. 4.3 Free from alterations to the design either prior to or following installation. The assembly of the console shall be accomplished without the need for either welding or carpentry work. 4.4 Constructed of a steel super-structure framework consisting of end frames connected by a sheet metal horizontal modesty panel. Optional external decorative side panels are available in TruForm or laminated MDF core. 5.SELF SUPPORTING SKELETON FRAMEWORK The self supporting skeleton framework shall: 5.1 Be installed at the site in advance of any external finishing panels. The framework shall be fully capable of supporting all specified electronics without the need for attachment of any external panels. 5.2 Be capable of being supplied to site in knockdown (flat packed) form and be capable of assembly without welding or carpentry work. 5.3 Include curved rear horizontal modesty panel constructed of 11 gauge* (.119") formed sheet metal. Modesty panel will connect, and span, 14 gauge (.074") end frames to form a complete structure. 6.COMPONENTS 6.1 End Frames 14 gauge (.074") end frames shall be a minimum of 4-1/2" (114mm) in width, capable of integrating two sets of electric-lift legs along with two cable followers. End frames will support a fully loaded console and incorporate 3/8" (10mm) diameter threaded adjustable glides and a duplex power outlet. Quick-release lift-off access panels will be located on the inside and the outside of each end frame. 6.2 Horizontal Modesty Panel 16 gauge (.060") formed sheet metal modesty panel shall incorporate an easy-access cable raceway. 6.3 Work Surfaces The console shall incorporate two 1.18" (30mm) thick MDF core, high-pressure, Graphite Nebula laminated work surfaces with Safeguard Edge. Front work surface will include a cable raceway mounted to the underside. 6.4 Perforated Privacy Panel The rear work surface shall feature a 12” high perforated black painted 16 guage (.060”) steel privacy panel. 6.5 Versa-Trak / Monitor Arrays Console shall feature a fully integrated black anodized aluminum track system capable of supporting a wide variety of monitor arrays. The Versa-Trak will provide uninterrupted lateral adjustablity of monitors. Constructed of extruded 6105-T5 aluminum with a T-slot profile. Monitor array support posts shall be available in 15" (381mm), 28-1/2" (723mm), and 42" (1066mm) heights. The support posts shall be 1.5" (38mm) in diameter with a wall thickness of .120" (2.9mm). Monitor arrays shall be mounted to the Versa-Trak with ball spring drop-in T-nuts or to the surface with supplied hardware. 6.6 Electric-Lift Legs Console shall integrate two sets of stretcherless electric lift legs with a load capacities of 520 pounds per work surface. The electric lift legs shall provide quick & easy work surface adjustment from 30"- 46" high. 7.FINISH AND COLOR 7.1 All exterior and frame steel components including end frames, modesty panels, and optional CPU pedestal shall be zinc oxide wash primer with a black powder coat textured finish. 8.OPTIONAL ACCESSORIES 8.1 A full range of optional accessories shall be available such as outlets, electrical boxes, CPU pedestal, file cabinets, monitor mounts, and LED task lighting with VESA mount or magnetic base. 9.MOUNTING HARDWARE 9.1 Mounting hardware for the specified electronics shall be available upon request. All hardware needed for assembly will be provided. 10.INSTRUCTIONS 10.1 Fully detailed assembly instructions in the English language shall be supplied with both written and pictorial descriptions for each item/model numbered component. 11.PACKAGING 11.1 Each component part number shall be independently marked and packed into double or triple ply corrugated outer cartons and shall be suitable for storage and shipping to site without damage. 12.WARRANTY 12.1 • A LIFETIME WARRANTY on all fixed steel structure frame components. • A 10 year warranty on adjustable, sliding or hinged components and laminated surfaces. • A 5 year warranty on Endurance Plus and TruForm surfaces. • A 2 year warranty on all electrical components and chairs.
Technical specification
  • Unique ref.winsted-impulse-b3271
  • Product familyDesk System
  • Product groupImpulse
  • TypeObject (single object)
  • Date of publishing2020-01-31
  • Edition number1
  • Width (inches)83
  • Depth (inches)36.5
Related
  • Material mainMetal
  • Material secondaryLaminate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • UNSPSC nameOffice Equipment and Accessories and Supplies
  • UNSPSC code44
  • Uniclass 2015 CodePr_40_30_25_04
  • Uniclass 2015 DescriptionAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitleAudio-Visual Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit