Publish your products
EnVision Command Consoles
EnVision Command Consoles
    Winsted

    EnVision Command Consoles

    Envision Command Consoles feature a progressive new modular design and are available in single, double or triple tier configurations. Each tier is capable of supporting a 7-1/2" or 15" high slat-wall section with multiple mounting positions for optimal sight lines and ergonomically correct viewing angles. A variety of slat-wall accessories are also available for use with these consoles to help reduce clutter and keep the work space organized. EnVision command consoles come standard with a durable and environmentally friendly Marmoleum work surface.
    Specification
    • 1.GENERAL DESCRIPTION 1.1 EnVision Command Center Consoles. SeeAppendix "A, B, C and D" for typical styles and measurements. 1.2 The contractor shall supply a system capable of supporting specified electronics. 1.3 The system shall be comprised of vertical support legs with horizontal slat-wall and work surface support tray. 1.4 The system shall have a minimum 1-1/8” (29mm) thick MDF core high pressure laminate work surface. The work surface shall be not less than 22-3/4” (578mm) deep and will include Safeguard® edge covering the front edge and both sides. The back edge of the work surface shall feature a 1/4”H raised 3mm PVC edge to act as a pencil stop. Comfort Edge, Marmoleum and Endurance Plus work surface options shall also be available. 2.STANDARD 2.1 Optional rack mount turret shall comply with Electronic Industry Association (E.I.A.) specifications for rack mounting ANSI/E standard RS-310. 3.DRAWINGS 3.1 The contractor shall supply five sets of scaled drawings for each console assembly showing the location of all the specified electronics in isometric view in addition to a plan (top) and front views. 3.2 The specification of sizes and dimensions shown in the drawings shall have a tolerance of not more than +/- 0.062" (1.6mm). 4.MODULAR PRE-ENGINEERED CONSTRUCTION All components within the system shall be: 4.1 Of a pre-engineered modular construction, i.e: constructed from a series of independent sectional compartments. 4.2 Available from a pre-defined set of manufacturers model numbers. 4.3 Free from alterations to the design either prior to or following installation. The assembly of the console shall be accomplished without the need for either welding or carpentry work. 4.4 Constructed of a steel super-structure framework consisting of vertical support legs with horizontal slat-wall and work surface support tray. 5.SELF SUPPORTING SKELETON FRAMEWORK The self supporting skeleton framework shall: 5.1 Be installed at the site in advance of any external finishing panels. The framework shall be fully capable of supporting all specified electronics without the need for attachment of any external panels. 5.2 Be capable of being supplied to site in knockdown (flat packed) form and be capable of assembly without welding or carpentry work. 5.3 Include vertical support legs constructed of 16 gauge* (.060”) formed sheet metal. Horizontal slat-wall sections and work surface support tray will connect and span support legs to form a complete structure. 6.COMPONENTS 6.1 Vertical Support Legs 16 gauge (.060”) vertical support legs shall be a minimum of 5” (127mm) in width and capable of supporting fully loaded console. Support legs shall feature a front and rear anti-tip extension, grommet holes, 2-1/2” (64mm) diameter glides and removable rear access panels for cable management. 6.2 Work Surface Support Tray 14 gauge (.074”) metal horizontal support tray shall be 1-1/4” (32mm) high and available in 20-1/4” (514mm), 38-1/4” (972mm), and 62-1/4” (1581mm) widths. 6.3 Corners Corner angles will not be predefined by standard corner sections. Corner angles will be defined by the work surface and can be custom configured as needed to fit the application. 6.4 Lift-Off Cable Tray 18 gauge (.048”) 4” deep horizontal cable tray shall attach to the rear of the slat-wall, no tools required to mount. Cable tray shall feature integrated lacing loops for large cable bundles. 6.5 Slat Wall Mounting System Fully integrated clear anodized aluminum slat-wall capable of supporting a wide variety of monitor mounts and standard slat-wall accessories. The slat-wall shall be constructed of extruded 6105-T5 aluminum with a double-walled vertical column and mounting channels on the front and back of the wall. The slat wall shall consist of one or two 7-1/2” (191mm) high panels for an overall height of 7-1/2” (191mm) or 15” (381mm) and an overall depth of 1-3/16” (30mm). The channel openings shall be 1-1/2” (38mm) on enter, 3/4” (19mm) wide, 7/16” (11mm) deep on the front and 1/4” (6mm) deep on the back. Slat-wall mounting brackets allow for vertical and horizontal adjustment. 7.FINISH AND COLOR 7.1 All exterior and frame steel components shall be clear anodized or zinc oxide wash primer with a black powder coat textured finish. 8.OPTIONAL ACCESSORIES 8.1 A full range of optional accessories shall be available such as phone trays, electrical outlets, CPU mounts, rack mount turrets, monitor mounts, and LED task lighting. 9.Mounting Hardware 9.1 Mounting hardware for the specified electronics shall be available upon request. All hardware needed for assembly will be provided. 10.INSTRUCTIONS 10.1 Fully detailed assembly instructions in the English language shall be supplied with both written and pictorial descriptions for each item/model numbered component. 11.PACKAGING 11.1 Each component part number shall be independently marked and packed into double or triple ply corrugated outer cartons and shall be suitable for storage and shipping to site without damage. 12.WARRANTY 12.1 • A LIFETIME WARRANTY on all fixed steel structure frame components. • A 10 year warranty on adjustable, sliding or hinged components and laminated & Marmoleum surfaces. • A 5 year warranty on Endurance Plus and TruForm surfaces. • A 2 year warranty on all electrical components and chairs. * American Standard Wire Gauge (ASWG)
    Technical specification
    • Unique ref.winsted_command_consoles
    • Product familyDesk System
    • Product groupEnvision Command Consules
    • TypeObject (single object)
    • Date of publishing2018-01-01
    • Edition number1
    • Height (inches)57.24
    • Width (inches)84
    • Depth (inches)47.24
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • Uniclass 2015 CodePr_40_30_25_04
    • Uniclass 2015 DescriptionAudio visual furniture
    • CSI MasterFormat 2014 Code12 56 52
    • CSI MasterFormat 2014 TitleAudio-Visual Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit