Set your location and language to prioritise localised information. Continue
Universal Design - Vanity Base Cabinet - Three Drawer - 21" Deep

Universal Design - Vanity Base Cabinet - Three Drawer - 21" Deep

Wolf Classic cabinets offer great style and practical storage to make your kitchen look as good as it performs. Affordable, high-quality cabinets with a five-year warranty and features typically found in much more expensive cabinetry enable you to make the kitchen of your dreams a reality. If you're looking for a set of high-quality kitchen cabinets that offer excellent value for your money, look no further than Wolf Classic. Wolf Classic cabinets are great for the bathroom, too — explore your options in our brochure.

Specification
  • • Three drawers
    • UD Bases do not include an interior shelf due to the height and depth of the toekick
    • Toekick height: 51/ 2"
    • Available widths: 12"-18"

Technical specification
  • Unique ref.wolfclassic-vanity_base-three_drawer-21-ud
  • Collection setWolf Classic™ Cabinetry
  • CollectionUniversal Design Vanity Cabinets
  • TypeObject (single object)
  • Date of publishing2019-06-12
  • Edition number1
Related
  • Material mainPlywood
  • Material secondaryWood
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 35 30
  • CSI MasterFormat 2014 TitleResidential Casework
  • OmniClass TitleResidential Kitchen Specialty Casework
  • OmniClass Number23-21 19 15 33 11
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States