Wall Cabinet - Corner - Double Door - 12" Deep

Wall Cabinet - Corner - Double Door - 12" Deep

Wolf Classic cabinets offer great style and practical storage to make your kitchen look as good as it performs. Affordable, high-quality cabinets with a five-year warranty and features typically found in much more expensive cabinetry enable you to make the kitchen of your dreams a reality. If you're looking for a set of high-quality kitchen cabinets that offer excellent value for your money, look no further than Wolf Classic. Wolf Classic cabinets are great for the bathroom, too — explore your options in our brochure.

Specification
  • In Stock

    42" Width

    • Two butt doors
    • Two adjustable shelves
    • Blind cabinets can be pulled 3"
    • Blind opening is 6" on ALL sizes
    • Does not include filler

    Special Order

    24" & 27" Widths

    • 36" high - two butt doors, two adjustable shelves
    • 42" high - two butt doors, three adjustable shelves
    • Blind cabinets can be pulled 3"
    • Blind opening is 6" on ALL sizes
    • Does not include filler

    48" Width

    • Two butt doors
    • 30" high - two adjustable shelves
    • 36" and 42" high - three adjustable shelves
    • Blind cabinets can be pulled 3"
    • Blind opening is 6" on ALL sizes
    • Does not include filler

Technical specification
  • Unique ref.wolfclassic-wall-corner-dbl-12
  • Collection setWolf Classic™ Cabinetry
  • CollectionWall Cabinets
  • TypeObject (single object)
  • Date of publishing2019-06-12
  • Edition number1
Related
  • Material mainPlywood
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 1.4 CodeL72141
  • Uniclass 1.4 DescriptionCabinets
  • Uniclass 2.0 CodePR-35-77-44
  • Uniclass 2.0 DescriptionKitchen Cupboards
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • NBS Reference Code31-33
  • NBS Reference DescriptionGeneral Fittings, Furnishings And Equipment
  • CSI MasterFormat 2014 Code12 35 30
  • CSI MasterFormat 2014 TitleResidential Casework
  • OmniClass Number23-21 19 15 33 11
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States