Publish your products
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers
Grass or Playground Safety Access Covers

    Grass or Playground Safety Access Covers

    2.9 out of 5 stars2.9(9 reviews)

    Utility Access Covers

    In-fill trays to safely cover utility access covers in foot trafficked areas with grass or playground designs. WunderCovers offer a rounded top lip design that maintains beauty, function, and most importantly, safety.

    Safety Rating

    WunderCovers are engineered to at least an H-20 rating, which includes most SUVs, trucks, vans and work trucks, but can also exceed H20+ and H25 ratings for heavier loads. 

    Tests of specific loads on specific grates can be performed if contractually required.

    Specification
    • Sizing

      WunderCovers need 5 - 10 cm or more of “clear access space” around the cover being covered. Sizes listed below include the clear access space. Trays available in 10 or 15 cm depths to accommodate for natural grass. 

      • 30 x 30 cm
      • 65 x 65 cm
      • 75 x 75 cm
      • 55 x 85 cm
      • 140 x 140 cm (15cm Depth only)
      • Custom sizes also available

      Material

      • Galvanized steel
      • Stainless steel (Stainless is recommended for coastal and high salt regions to avoid corrosion)

      Tray Fill Materials

      • Turf (-G) (Turf covers have a rounded upper lip)
    Technical specification
    • Unique ref.utility-access-covers
    • Product familyCovers
    • Product groupUtility Access Covers
    • TypeObject (single object)
    • Date of publishing2020-10-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit