Publish your products
Door leave - Almeria

Door leave - Almeria

Timeless and minimalist – the design of the Pure series seamlessly blends into its surroundings, adapts to any change, yet remains distinctive. The straightforward design of this door makes a calm yet clear statement on minimalism and pure aesthetics.


All WUNDERWERK est. 1964 interior doors feature the following premium details:

Comfort Magnetic Lock

  • Lock bolt slides into the strike plate through the magnetic system, securing the door
  • Comfortable and smooth closing
  • No impact on the strike plate, reducing wear and increasing lifespan
  • Lock bolt is not visible when the door is open
  • Lever does not need to be operated to close the door

White Strike Plate

  • Purist visual complement to the white frames
  • Lock bolt pressure can be locked – eliminating door rattling

3-part Hinges

  • Stainless steel appearance as standard
  • Increased stability and less warping through use

Reinforced Steel Hinge Pockets

  • Higher load capacity than standard hinge pockets – up to 80kg
  • Secure grip and higher stability
  • Also suitable for WUNDERWERK est. 1964 glass doors

Available in rebate, flush closing, reverse opening, with or without keyhole drilling.

Specification
  • 40 mm Thickness

    Frame: 3-sided MDF / bottom solid wood

    Blocking: 3.5 mm MDF

    Rebate: 25.5 mm x 13 mm

    Lock: BB Lock

    Surface: Multilayer lacquer finish

    White lacquer RAL 9016Material: MDF / solid wood at the bottom 

    DIN Direction: DIN left (Also available as DIN right. Price variations may occur.) 

    Dimensions: 860 x 1985 x 40 mm (also available in other sizes) 

    Door Type: Hinged door with and without keyhole drilling. Also available as sliding door or functional door.

    Item Type: Door leaf (single)


Technical specification
  • Unique ref.door-leave-almeria
  • Product familyDoors
  • Product groupDoor leave
  • TypeObject (single object)
  • Date of publishing2024-05-24
  • Edition number1
Related
  • Material mainMDF
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Interior Doors

Region availability

Europe
Austria
Germany
Switzerland