BETO 160 circle recessed trim

Ring shaped luminaire housing in die-cast aluminium; extremely slim design; recessed luminaire with trim (suitable for ceiling thickness of 2-25 mm); surface powder coated in white or black; incl. blind cover made of plastic in the cut-out; optional: SASSO 60 round for installation in the cut-out available as an accessory; high-quality, chromed reflector with faceted design; workplace luminaire suitable for VDUs according to DIN EN 12464-1 (UGR ≤ 19); energy-efficient LEDs with very good colour rendering; binning initial ≤ 3 MacAdam; available in the light colours 3000 K, 4000 K and tunable white (2700-6500 K); CRI ≥ 80; min. 95 % of the luminous flux after 50000 hours; degree of protection IP 20; PC I; optionally non-dimmable or DALI-2 control
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Antarctica Asia Europe Middle East North America Oceania South America
Angola
Antarctica
Armenia
Andorra
United Arab Emirates
Saint-Barthélemy
American Samoa
Argentina
Burkina Faso
Bouvet Island
Azerbaijan
Albania
Bahrain
Bermuda
Australia
Bolivia
Burundi
South Georgia and the South Sandwich Islands
Bangladesh
Austria
Egypt
Caribbean Netherlands
Cook Islands
Brazil
Benin
Heard Island and McDonald Islands
Brunei
Åland Islands
Iran
The Bahamas
Fiji
Chile
Botswana
French Southern and Antarctic Lands
Bhutan
Bosnia and Herzegovina
Jordan
Belize
Federated States of Micronesia
Colombia
Democratic Republic of the Congo
Cocos (Keeling) Islands
Belgium
Kuwait
Costa Rica
Guam
Ecuador
Central African Republic
China
Bulgaria
Lebanon
Guatemala
Kiribati
Falkland Islands (Islas Malvinas)
Republic of the Congo
Christmas Island
Belarus
Oman
Honduras
Marshall Islands
French Guiana
Côte d'Ivoire
Georgia
Switzerland
Palestine
Cayman Islands
Northern Mariana Islands
Guyana
Cameroon
Hong Kong
Cyprus
Qatar
Collectivity of Saint Martin
New Caledonia
Peru
Cape Verde
Indonesia
Czech Republic
Saudi Arabia
Mexico
Norfolk Island
Paraguay
Djibouti
India
Germany
Turkey
Nicaragua
Nauru
Suriname
Algeria
British Indian Ocean Territory
Denmark
Panama
Niue
Uruguay
Western Sahara
Japan
Estonia
Saint Pierre and Miquelon
New Zealand
Venezuela
Eritrea
Kyrgyzstan
Spain
El Salvador
French Polynesia
Ethiopia
Cambodia
Finland
Sint Maarten
Papua New Guinea
Gabon
North Korea
Faroe Islands
Turks and Caicos Islands
Pitcairn Islands
Ghana
South Korea
France
Palau
The Gambia
Kazakhstan
United Kingdom
Solomon Islands
Guinea
Laos
Gibraltar
Tokelau
Equatorial Guinea
Sri Lanka
Greece
Timor-Leste
Guinea-Bissau
Myanmar (Burma)
Croatia
Tonga
Kenya
Mongolia
Hungary
Tuvalu
Comoros
Macau
Ireland
United States Minor Outlying Islands
Liberia
Maldives
Isle of Man
Vanuatu
Lesotho
Malaysia
Iceland
Wallis and Futuna
Libya
Nepal
Italy
Samoa
Morocco
Philippines
Jersey
Madagascar
Pakistan
Liechtenstein
Mali
Singapore
Lithuania
Mauritania
Thailand
Luxembourg
Mauritius
Tajikistan
Latvia
Malawi
Turkmenistan
Monaco
Mozambique
Taiwan
Moldova
Namibia
Uzbekistan
Montenegro
Niger
Vietnam
Macedonia (FYROM)
Nigeria
Malta
Reunion
Netherlands
Rwanda
Norway
Seychelles
Poland
Sudan
Portugal
Saint Helena
Romania
Sierra Leone
Serbia
Senegal
Russia
Somalia
Sweden
South Sudan
Slovenia
São Tomé and Príncipe
Svalbard and Jan Mayen
Swaziland
Slovakia
Chad
San Marino
Togo
Ukraine
Tunisia
Vatican City
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe