Set your location and language to prioritise localised information. Continue
BO 32 intrack
XAL

BO 32 intrack

Track light made of die-cast aluminium; surface white, black or gold powder coated; available in special colours; spotlight head rotates 360° and tilts 90°; converter integrated in the power track adapter; COB (Chip on Board) technology for maximum efficiency; no multiple shadows; energy-efficient LEDs with very good colour rendering; binning initial ≤ 2 MacAdam; available in the light colours 2700K, 3000K and 4000K; CRI ≥ 90 or CRI ≥ 95; min. 80 % of the luminous flux after 50000 hours; high-quality, aluminium, vapour deposition coated reflector with faceted design; precise radiation characteristic with three different beam angles; good glare reduction due to recessed light point plane; optical attachments available as accessories; degree of protection IP 20; PC II; adapter for toolless insertion or movement on a variety of 3-phase power tracks; adapter flush with the power track; optionally non-dimmable or DALI-2 control
Technical specification
  • Unique ref.BO_32_intrack_stucchi
  • Product familyLighting
  • Product groupCeiling | Track
  • TypeObject (single object)
  • Date of publishing2022-01-12
  • Edition number2
  • Height (mm)100
  • Width (mm)32
Related
  • Material mainAluminum
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Armenia
Algeria
Argentina
American Samoa
Belize
Albania
Azerbaijan
Angola
Bolivia
Australia
Bermuda
Andorra
Bahrain
Benin
Brazil
Cook Islands
Caribbean Netherlands
Austria
Bangladesh
Botswana
Chile
Federated States of Micronesia
Cayman Islands
Belarus
Bhutan
Burkina Faso
Colombia
Fiji
Collectivity of Saint Martin
Belgium
British Indian Ocean Territory
Burundi
Ecuador
French Polynesia
Costa Rica
Bosnia and Herzegovina
Brunei
Cameroon
Falkland Islands (Islas Malvinas)
Guam
El Salvador
Bulgaria
Cambodia
Cape Verde
French Guiana
Kiribati
Guatemala
Croatia
China
Central African Republic
Guyana
Marshall Islands
Honduras
Cyprus
Christmas Island
Chad
Paraguay
Nauru
Mexico
Czech Republic
Cocos (Keeling) Islands
Comoros
Peru
New Caledonia
Nicaragua
Denmark
Georgia
Côte d'Ivoire
Suriname
New Zealand
Panama
Estonia
Hong Kong
Democratic Republic of the Congo
Uruguay
Niue
Saint Pierre and Miquelon
Faroe Islands
India
Djibouti
Venezuela
Norfolk Island
Saint-Barthélemy
Finland
Indonesia
Egypt
Northern Mariana Islands
Sint Maarten
France
Iran
Equatorial Guinea
Palau
The Bahamas
Germany
Japan
Eritrea
Papua New Guinea
Turks and Caicos Islands
Gibraltar
Jordan
Eswatini
Pitcairn Islands
Greece
Kazakhstan
Ethiopia
Samoa
Hungary
Kuwait
Gabon
Solomon Islands
Iceland
Kyrgyzstan
Ghana
Timor-Leste
Ireland
Laos
Guinea
Tokelau
Isle of Man
Lebanon
Guinea-Bissau
Tonga
Italy
Macau
Kenya
Tuvalu
Jersey
Malaysia
Lesotho
United States Minor Outlying Islands
Latvia
Maldives
Liberia
Vanuatu
Liechtenstein
Mongolia
Libya
Wallis and Futuna
Lithuania
Myanmar (Burma)
Madagascar
Luxembourg
Nepal
Malawi
Malta
North Korea
Mali
Moldova
Oman
Mauritania
Monaco
Pakistan
Mauritius
Montenegro
Palestine
Mayotte
Netherlands
Philippines
Morocco
North Macedonia
Qatar
Mozambique
Norway
Saudi Arabia
Namibia
Poland
Singapore
Niger
Portugal
South Korea
Nigeria
Romania
Sri Lanka
Republic of the Congo
Russia
Taiwan
Reunion
San Marino
Tajikistan
Rwanda
Serbia
Thailand
Saint Helena
Slovakia
Türkiye
São Tomé and Príncipe
Slovenia
Turkmenistan
Senegal
Spain
United Arab Emirates
Seychelles
Svalbard and Jan Mayen
Uzbekistan
Sierra Leone
Sweden
Vietnam
Somalia
Switzerland
South Africa
Ukraine
South Sudan
United Kingdom
Sudan
Vatican City
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe