Publish your products
HELIOS suspended
HELIOS suspended
    XAL
    Archived

    HELIOS suspended

    Ring shaped luminaire housing in die-cast aluminium; surface powder coated in white or black; Suspended luminaire with 1500mm cable suspension, cable in a transparent feeder; electronic operating unit installed in the canopy; angled pendent with integrated cable management and adjustment mechanism for levelling; heat sink integrated into luminaire geometry for optimum thermal management and passive cooling of LEDs; direct/indirect light distribution by LGP body (Light Guiding Prism); side coupled light, directed up and down by laser engraving; optional direct light beam only, light control via highly reflective reflector material; Direct component: circular prismatic PMMA cover, completely homogeneous illumination; workplace light suitable for VDUs according to DIN EN 12464-1 (UGR < 19); energy-efficient LEDs with very good colour rendering; binning initial ≤ 3 MacAdam; available in the light colours 3000K and 4000K; CRI ≥ 80; min. 80 % of the luminous flux after 50000 hours; canopy with 2 cable openings and plug-in terminal for through wiring; degree of protection IP 20; PC I; DALI dimmable
    Technical specification
    • Unique ref.HELIOS_suspended
    • Product familyLighting
    • Product groupCeiling | Suspended
    • TypeObject (single object)
    • Date of publishing2018-08-17
    • Edition number1
    • Height (mm)17
    • Width (mm)524
    • Depth (mm)524
    Related
    • Material mainAluminum
    • Material secondaryAcrylic
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLamp
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Similar products

    4.8 out of 5 stars 4.8 (25)
    4.1 out of 5 stars 4.1 (8)
    4.3 out of 5 stars 4.3 (32)
    5.0 out of 5 stars 5.0 (5)
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit