Publish your products
MOVE IT 10 track square curve suspended
XAL

MOVE IT 10 track square curve suspended

Thin extruded aluminium profile with 10 mm width groove; angular (24 mm height) design; for suspended mounting (cable suspension, height adjustment without tools, incl. black feed); with integrated power track profile on both sides for take off of supply voltage and DALI-2 signal; power supply and DALI-2 signal for both power tracks with only one feed by means of PASS THROUGH connector; designed for continuous lighting systems; flexible system design through L, T or X connectors or by means of LEVEL connectors; surface anodised or powder coated; insets can be installed flexibly and without tools by means of clip mount
Technical specification
  • Unique ref.MOVE_IT_10_track_square_curve_suspended
  • Product familyLighting
  • Product groupCeiling | Track
  • TypeObject (single object)
  • Date of publishing2024-04-04
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryLighting - Ceiling Mounted