Publish your products
Xypex Concentrate - Crystalline Concrete Waterproofing
Xypex Concentrate - Crystalline Concrete Waterproofing
Xypex Concentrate - Crystalline Concrete Waterproofing
Xypex Concentrate - Crystalline Concrete Waterproofing
Xypex Concentrate - Crystalline Concrete Waterproofing
Xypex Concentrate - Crystalline Concrete Waterproofing
    Xypex

    Xypex Concentrate - Crystalline Concrete Waterproofing

    Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

    Xypex Concentrate is the most chemically active product within the Xypex Crystalline Waterproofing System.

    When mixed with water, this light grey powder is applied as a cementitious slurry coat to above-grade or below-grade concrete, either as a single coat or as the first of a two-coat application. It is also mixed in Dry-Pac form for sealing strips at construction joints, or for the repairing of cracks, faulty construction joints and honeycombs. Xypex prevents the penetration of water and other liquids from any direction by causing a catalytic reaction that produces a non-soluble crystalline formation within the pores and capillary tracts of concrete and cement-based materials.

    Xypex Concentrate is available in 20 lb. (9.1 kg) pails, 60 lb. (27.2 kg) pails and 50 lb. (22.7 kg) bags.

    Recommended for:

    • Reservoirs
    • Sewage and Water Treatment Plants
    • Underground Vaults
    • Secondary Containment Structures
    • Foundations
    • Tunnels and Subway Systems
    • Swimming Pools
    • Parking Structures

    Advantages

    • Resists extreme hydrostatic pressure
    • Becomes an integral part of the substrate
    • Can seal static hairline cracks up to 0.4 mm
    • Can be applied to the positive or the negative side of the concrete surface
    • Allows concrete to breathe
    • Highly resistant to aggressive chemicals
    • Non-toxic / noVOCs
    • Does not require a dry surface
    • Cannot puncture, tear or come apart at the seams
    • No costly surface priming or leveling prior to application
    • Does not require sealing, lapping and finishing of seams at corners, edges or between membranes
    • Does not require protection during backfilling or during placement of steel, wire mesh or other materials
    • Less costly to apply than most other methods
    • Not subject to deterioration
    • Permanent
    • Available in white for enhanced illumination

    Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

    Specification
    • Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

      2.01 Materials
      A. Acceptable Manufacturer:

      Xypex Chemical Corporation
      13731 Mayfield Place, Richmond, B.C., Canada V6V 2G9
      Tel: 800 961.4477 or 604 273.5265
      Fax: 604 270.0451
      Website: www.xypex.com

      Note: Acceptable manufacturers include all licensed manufacturing operations of Xypex Chemical Corporation.

      B. Proprietary Products: Xypex crystalline concrete waterproofing materials as follows:

      1. Xypex Concentrate

      2. Xypex Modified

      3. Xypex Patch’n Plug

      Note: Supplemental specifications are available for Xypex Admix series (admixture) and Xypex Concentrate DS-1/DS-2 (dry shake).

      C. Substitutions: No substitutions permitted.

      D. Source Quality: Obtain all proprietary crystalline waterproofing products from a single manufacturer.

      2.02 Mixes

      A. General: Mix waterproofing material by volume with clean, potable water. Mix waterproofing material in quantities that can be applied within 20 to 30 minutes from time of mixing. As mixture thickens, stir frequently, but do not add additional water. Do not mix bonding agents or admixtures with crystalline waterproofing materials.

      B. Brush Application Mix: Measure dry powder and place in mixing container. Measure water and mix into the dry powder with a paddle on a slow speed electric drill (250 RPM) or other type mixer which is acceptable to manufacturer. Mixing proportions shall be as follows:

      • Coverage
        • 1.5 lb./sq.yd. (0.8 kg/m2)
        • 2.0 lb./sq.yd. (1.0 kg/m2)
      • Proportions (by Volume)
        • 5 powder to 2 water
        • 3 powder to 1 water

      C. Spray Application Mix: Mixing shall be same as specified for brush application except that mixture shall be thinner. Use following proportions as a guide only. Adjust proportions to match type of spray equipment and pressures used. Mixing proportions shall be as follows:

      • Coverage
        • 1.5 lb./sq.yd. (0.8 kg/m2)
      • Proportions (by Volume)
        • 5 powder to 3 water

      D. Dry-Pac Mix: Using a trowel, mix 1 part clean water with 6 parts Xypex Concentrate powder for 10 to 15 seconds. It is acceptable that lumps may be present in mixture. Mix only as much as can be applied in 15 minutes.

      Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade

    Technical specification
    • Unique ref.xypex-concentrate
    • Product familyConcrete Waterproofing Coating Products
    • Product groupConcentrate
    • TypeObject (single object)
    • Date of publishing2019-01-25
    • Edition number1
    Related
    • Material mainOther
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_31_03_95
    • Uniclass 2015 DescriptionWaterproofing concrete admixtures
    • CSI MasterFormat 2014 Code07 16 16
    • CSI MasterFormat 2014 TitleCrystalline Waterproofing
    • OmniClass Number23-13 25 17 19 13
    • OmniClass TitleCrystalline Waterproofing

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe