Publish your products
CHR10 Loudspeaker

CHR10 Loudspeaker

The CHR Series loudspeakers provide versatility and premium quality with a lineup of three different models equipped with plywood enclosures and practical features that have been optimized to deliver superb performance in a wide range of sound reinforcement environments.
Specification
  • The CHR10 is a 2-way loudspeaker, equipped with a 10-inch woofer and a 1.4-inch HF driver, and perfect for use in fixed installations. Combining carefully selected and customized transducers with the same high-grade plywood construction found on Yamaha's high-end CZR Series, the CHR10 offers best-in-class sound quality and durability.

    • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
    • Plywood enclosure with a polyurea coating for a robust, scratch resistant surface
    • Compact appearance thanks to the 10-inch LF driver that provides excellent low frequency response
    • Can be installed in a horizontal or vertical configuration with a rotatable HF horn offering the flexibility needed for installation in a wide range of environments
    • Optional UB-DXRDHR10 U-bracket allows both for vertical or horizontal use
    • A pole socket for use on a stand
    • Rigging points for use with eye bolts
    • Yamaha DSP equipped amplifiers or other compatible signal processors have dedicated speaker processor tuning settings to maximize system performance
Technical specification
  • Unique ref.chr10-loudspeaker
  • Product familyProfessional Audio
  • Product groupCHR Series
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)494
  • Width (mm)305
  • Depth (mm)300
Related
  • Weight Net (Kg)13.7
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit