Publish your products
CHR15M Loudspeaker
CHR15M Loudspeaker

    CHR15M Loudspeaker

    Performance. Optimized.

    The CHR Series offers an ideal solution for anyone ready to step up their sound reinforcement game to a new level of professional quality, accuracy, and performance. Premium plywood cabinets finished in a tough polyurea coating provide durability not found on other loudspeakers in this class.

    Each model in the series has been optimized to meet the demands of a variety of sound reinforcement applications, with CHR12 and CHR10 for fixed installation and utilities, CHR15M and CHR12M designed for use as floor monitors, and CHR15 for FOH applications —all featuring carefully selected custom transducers. Combined with practical features adapted for their specific applications, the CHR series gives you the flexibility to choose the ideal speaker for a wide variety of sonic environments. Isn’t it time you audition CHR quality and performance to improve your sound?

    Specification
    • The CHR15M is a 2-way loudspeaker featuring a 15-inch woofer and a 1.75-inch HF driver in a space saving coaxial configuration with a custom-designed constant directivity horn, perfect for use as a floor monitor. Combining carefully selected and customized transducers with the same plywood construction found on our high-end CZR Series, the CHR15M offers best-in-class sound quality and durability.

      • The coaxial driver delivers precise, smooth phase and frequency response characteristics ideal for use in monitoring applications
      • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
      • Compact, low profile, plywood enclosure with a polyurea coating for a robust, scratch-resistant surface
      • A pole socket for use on a stand
      • Yamaha DSP equipped amplifiers or other compatible signal processors have dedicated speaker processor tuning settings to maximize system performance
    Technical specification
    • Unique ref.chr15m-loudspeaker
    • Product familyProfessional Audio
    • Product groupCHR Series
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)369
    • Width (mm)642
    • Depth (mm)505
    Related
    • Weight Net (Kg)21.3
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit