Publish your products
DHR12 Powered Loudspeaker
DHR12 Powered Loudspeaker

    DHR12 Powered Loudspeaker

    Performance. Optimized.

    The DHR Series offers an ideal solution for anyone ready to step up their sound reinforcement game to a new level of professional quality, accuracy, and performance. Premium plywood cabinets finished in a tough polyurea coating provide durability not found on other loudspeakers in this class.

    Each model in the series has been optimized to meet the demands of a variety of sound reinforcement applications, with DHR10 and DHR12 for fixed installation and utilities, DHR12M and DHR15M designed for use as floor monitors, and DHR15 for FOH applications—all featuring custom transducers driven by DSP-equipped class-D power amplifiers to deliver stunning sound quality and clarity. Combined with practical features adapted for their specific applications, this series gives you the flexibility to choose the ideal speaker for a wide variety of sonic environments. Isn’t it time you audition DHR quality and performance to improve your sound?

    Specification
    • The DHR12 is a 2-way bi-amp powered loudspeaker equipped with a 12-inch woofer and a 1.4-inch HF driver, perfect for use as a main or utility speaker. Combining a 1000W amplifier and high-performance DSP with the same plywood construction found on our high-end DZR Series, the DHR12 offers best-in-class sound quality and durability.

      • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
      • Plywood enclosure with a polyurea coating for a robust, scratch resistant surface
      • Compact size despite the 12-inch LF driver that provides excellent low frequency response
      • Can be installed in a horizontal or vertical configuration with a rotatable HF horn offering the flexibility needed for installation in a wide range of environments
      • Optional UB-DXRDHR12 U-bracket allows both for vertical or horizontal use
      • Dual-angle pole sockets offer both 0° or a -7° down tilt
      • Rigging points for use with eye bolts
      • Proprietary FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
    Technical specification
    • Unique ref.dhr12-powered-loudspeaker
    • Product familyProfessional Audio
    • Product groupDHR Series
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)578
    • Width (mm)359
    • Depth (mm)340
    Related
    • Weight Net (Kg)19.2
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit