Publish your products
DHR15M Powered Loudspeaker
DHR15M Powered Loudspeaker

    DHR15M Powered Loudspeaker

    Performance. Optimized.

    The DHR Series offers an ideal solution for anyone ready to step up their sound reinforcement game to a new level of professional quality, accuracy, and performance. Premium plywood cabinets finished in a tough polyurea coating provide durability not found on other loudspeakers in this class.

    Each model in the series has been optimized to meet the demands of a variety of sound reinforcement applications, with DHR10 and DHR12 for fixed installation and utilities, DHR12M and DHR15M designed for use as floor monitors, and DHR15 for FOH applications—all featuring custom transducers driven by DSP-equipped class-D power amplifiers to deliver stunning sound quality and clarity. Combined with practical features adapted for their specific applications, this series gives you the flexibility to choose the ideal speaker for a wide variety of sonic environments. Isn’t it time you audition DHR quality and performance to improve your sound?

    Specification
    • The DHR15M is a 2-way bi-amp powered loudspeaker featuring a 15-inch woofer and a 1.75-inch HF driver in a space saving coaxial configuration with a custom-designed constant directivity horn, perfect for use as a floor monitor. Combining a 1000W amplifier and high performance DSP with the same plywood construction found on our high-end DZR Series, the DHR15M offers best-in-class sound quality and durability.

      • The coaxial driver delivers precise, smooth phase and frequency response characteristics ideal for use in monitoring applications
      • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
      • Compact, low profile, plywood enclosure with a polyurea coating for a robust, scratch-resistant surface
      • A pole socket for use on a stand
      • Proprietary FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
    Technical specification
    • Unique ref.dhr15m-powered-loudspeaker
    • Product familyProfessional Audio
    • Product groupDHR Series
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)369
    • Width (mm)642
    • Depth (mm)505
    Related
    • Weight Net (Kg)23
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers