Publish your products
RM-CR Remote Conference Processor
RM-CR Remote Conference Processor
RM-CR Remote Conference Processor
RM-CR Remote Conference Processor

    RM-CR Remote Conference Processor

    Remote Conference Processor
    Specification
    • Signal processor at the heart of the ADECIA

      • Standard network audio support for "Dante"; all compatible devices can be connected with single network cable
      • Automatically recognizes connected devices on the same network for audio routing
      • Equipped with the Auto Tuning functions that automatically measure and provide the optimum sound settings for the environment
      • Equipped with the Auto Mixer functions that automatically mix the audio of all connected microphones
      • Equipped with various Input/Output connections such as USB, VoIP, analog, and Bluetooth
    Technical specification
    • Unique ref.RM-CR
    • Product familyProfessional Audio
    • Product groupRemote Conference Processor
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)44
    • Width (mm)215
    • Depth (mm)260
    Related
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • ETIM CodeEC003614
    • ETIM NameAudio interface for conference/public address system
    • CSI MasterFormat 2014 Code27 41 43
    • CSI MasterFormat 2014 TitleAudio-Video Conferencing
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit