Publish your products
VC4N Ceiling Speaker

VC4N Ceiling Speaker

VC Series ceiling speakers offer outstanding performance for commercial installations in slim-profile, budget-friendly designs. Six models are available, three with back cans and three without, to match a wide range of installation requirements.
Specification
  • 2-way system with 4-inch woofer and 0.8-inch tweeter, no back can

    • Engineered for optimum BGM and voice reproduction
    • No back can low-profile design allows installation in limited ceiling spaces
    • Direct support for low-impedance or high-impedance connections
    • 16Ω in low-impedance is advantageous when connecting multiple speakers in low impedance system
    • Double-threaded speaker clamp screws for speedy tightening
    • Paintable grilles with magnetic catches
    • Black and white versions available
    • 1.4 kg (3.1 lbs), Ø225 x 103 mm (Ø8-7/8” x 4-1/16”)
    • Single unit package
Technical specification
  • Unique ref.vc4n-ceiling-speaker
  • Product familyProfessional Audio
  • Product groupVC Series
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)103
  • Width (mm)225
  • Depth (mm)225
Related
  • Weight Net (Kg)1.4
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit