Publish your products
VXC2P Dante/PoE Powered Ceiling Speaker
VXC2P Dante/PoE Powered Ceiling Speaker

    VXC2P Dante/PoE Powered Ceiling Speaker

    Dante/PoE Powered ceiling speaker system

    With audio distributed via a Dante network and PoE power* supplied from a PoE compliant L2 switch, the speaker system can be constructed as a network, allowing existing IT infrastructure to be effectively utilized. Simple wiring via LAN cables, easy installation, and no need for a power amp contribute to the flexibility of installation, allowing you to construct an elegant sound system that will not interfere with the design of the conference room.

      * When using an IEEE802.3at compliant PoE power supply device, the maximum speaker output is 25.5W; when using an IEEE802.3af compliant PoE power supply device, the maximum speaker output is 13W.

      Specification
      • Dante PoE powered ceiling speaker as a part of ADECIA Solution

        • Simple installation and seamless connectivity with any Dante output device
        • Creates enhanced flexibility for the ADECIA Solution - Optimized performance when used in conference rooms
        • A single PoE+ network cable connection avoids complex wiring and enables audio control via Dante
        • Full-range, bass-reflex, powered speaker
        • 160° horizontal directivity angle for a large coverage area
        • 1.9 kg Φ225 × 133 mm (U.S.A., Canada and Mexico models)
      Technical specification
      • Unique ref.vxc2p-ceiling-speaker
      • Product familyProfessional Audio
      • Product groupVXC Series
      • TypeObject (single object)
      • Date of publishing2026-01-20
      • Edition number1
      • Height (mm)133
      • Width (mm)255
      • Depth (mm)255
      Related
      • Weight Net (Kg)1.9
      Classification
      • BIMobject CategoryElectronics - Audio Electronics
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit