Publish your products
VXS3F Surface Mount Speaker

VXS3F Surface Mount Speaker

VXS-F compact surface-mount speakers feature attractive, discreet design and premium sound tuning for refined background music in elegant spaces.
Specification
  • Compact surface-mount speakers elegantly blend into any interior décor
    (Low-impedance models)

    • 3.5" full-range speaker units
    • Low-impedance model for small installations
    • Attractive, discreet design complements elegant décor
    • Dedicated design-enhancing bracket included
    • Acoustic design for sophisticated, natural reproduction
    • Individual speakers cover a wide angle
    • Paintable enclosures and grilles
    • Black and white models available
    • 1.1 kg (2.4 lbs)*, W 184 mm x H 130 mm x D 134 mm (W 7.3" x H 5.1" x D 5.3")*
      *Including bracket
Technical specification
  • Unique ref.vxs3f-surface-mount-speaker
  • Product familyProfessional Audio
  • Product groupVXS Series "F model"
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)130
  • Width (mm)184
  • Depth (mm)94
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit