Publish your products
FUT10BT - Automatic Laundry Folders
FUT10BT - Automatic Laundry Folders
FUT10BT - Automatic Laundry Folders
FUT10BT - Automatic Laundry Folders
    Yamamoto

    FUT10BT - Automatic Laundry Folders

    With a focus on craftsmanship, energy efficiency, and exceptional features, Yamamoto has become the preferred laundry equipment provider for industries worldwide. The FUT10BT, for example, delights laundry operators looking to streamline crucial steps in the laundry process. Our automatic folders and finishing equipment enable quick and precise folding of towels and other linen products.

    As the only globally distributed line using folding blades rather than air nozzles, the FUT10BT assures the sharpest creases of any multipiece in its class. In addition the auto stopping feed table provides a stable surface for towel placement, virtually guaranteeing consistent folding results without sacrificing piece count. The FUT10BT is designed with a folding output capacity of 650 pieces per hour! 

    In addition to the exclusive performance features, our world-class engineering, and the industry’s fastest-growing support network, our standard 5-Year ALL PARTS Warranty provides certainty that you can trust Yamamoto equipment.

    Specification
    • -UP TO 4 STACKING POSITIONS

      -650 PIECES/HOUR

      -UNIQUE IN-FEED M ETHOD FOR CONTROLLED ENTRY

      -BLADE LIFTERS FOR PRECISION FOLDS

      -30 AUTO-SORTING PROGRAM S

    Technical specification
    • Unique ref.fut10bt-automatic-laundry-folders
    • Product familyLaundry Processing Equipment
    • Product groupAutomatic Laundry Folders, Commercial, Industrial
    • TypeObject (single object)
    • Date of publishing2025-01-06
    • Edition number1
    • Height (inches)68.9
    • Width (inches)72.8
    • Depth (inches)155.6
    Related
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Lbs)3197
    Classification
    • BIMobject CategoryKitchen - Other Appliances
    • CSI MasterFormat 2014 Code11 21 73
    • CSI MasterFormat 2014 TitleCommercial Laundry and Dry Cleaning Equipment
    • OmniClass Number23-21 41 15
    • OmniClass TitleCommercial Dry Cleaning Equipment

    Region availability

    North America Asia
    Canada
    Japan
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit