Set your location and language to prioritise localised information. Continue
Water discharge type sprinkler system control pane_W600

Water discharge type sprinkler system control pane_W600

This product is only available in Japan.

 They may be established after consultation with local governments. 

Specification
  • This product is only available in Japan.

     They may be established after consultation with local governments. 

Technical specification
  • Unique ref.w600
  • Collection setWater Discharge Type Sprinkler System
  • CollectionControl panel
  • TypeObject (single object)
  • Date of publishing2021-04-13
  • Edition number1
  • Height (mm)2000
  • Width (mm)600
  • Depth (mm)450
Related
  • Material mainSteel
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Asia
Japan