Publish your products
Powder(ABC) stored pressure fire extinguisher_YA-10NX

Powder(ABC) stored pressure fire extinguisher_YA-10NX

5.0 out of 5 stars5.0(6 reviews)

This product is only available in Japan.

They may be established after consultation with local governments.

Specification
  • This product is only available in Japan.

    They may be established after consultation with local governments.

Technical specification
  • Unique ref.ya-10nx
  • Product familyFire extinguisher
  • Product groupPowder(ABC) stored pressure fire extinguisher
  • TypeObject (single object)
  • Date of publishing2020-04-20
  • Edition number1
  • Height (mm)490
  • Width (mm)180
  • Depth (mm)130
Related
  • Material mainSteel
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Kg)5.08
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Asia
Japan
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit