Fabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACKFabric with Checkerboard design  [ ICHIMATSU ]_GOLDxBLACK
View previous images
View next images

Fabric with Checkerboard design [ ICHIMATSU ]_GOLDxBLACK

This fabric is woven using a weaving technique called Karami-Ori, and is characterized by its transparency. Using silk and gold lamé for the weft threads, a checkered pattern is expressed in a jacquard pattern weave, giving it a textured appearance but with the same transparency throughout. It is dyed black after weaving.

Specification
  • Brand Name : Yasuda Texlile / item's stock number : MO19-01 GOLD×BLACK / Series・Product name : ICHIMATSU / Technique : intertwining weave(Technique : intertwiMonza with gold laméning weave) / Materials: silk, cupro, polyester / Max. weaving width : 1140mm

    Download Image Size:W188mmxH195mm

Technical specification
  • Unique ref.MO19-01_GOLDxBLACK
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics