Set your location and language to prioritise localised information. Continue
Fabric with Wind design [ WIND ]

Fabric with Wind design [ WIND ]

The fabric is an intertwining weave, characterized by the expression of patterns in the transparent and non-transparent areas. The weft threads are made of silk and silver lamé, and the pattern and the lamé are woven in a jacquard pattern weave to express changes in the appearance of the pattern and lamé. The contrast between the pattern and the lame is clearly expressed by hiding the lame behind the pattern.

Specification
  • Brand Name : Yasuda Texlile / item's stock number : MO18-25 / Series・Product name : WIND / Technique : intertwining weave(Monza with silver lamé) / Material: Silk, polyester / Max. weaving width : 1140mm

    Download Image Size:W189mmxH202mm

Technical specification
  • Unique ref.MO18-25
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFabrics - Fabrics