Set your location and language to prioritise localised information. Continue
Fabric with Camouflage design  [ on aura tout vu Camouflage ]

Fabric with Camouflage design [ on aura tout vu Camouflage ]

The fabric is an intertwined weave and is transparent in places. The weft is made of non-dyed silk and silver lamé, and a complex camouflage pattern is expressed by jacquard weaving. The camouflage pattern is expressed by the difference in dyeing and the difference in appearance due to the structure, even though it is dyed afterward.

Specification
  • Brand Name : Yasuda Texlile / item's stock number : OATV20S-01 / Series・Product name : on aura tout vu Camouflage / Technique : intertwining weave(Silver lame + dye-proof)

    糸使い紋紗) / Materials: silk, rayon, polyester / Max. weaving width : 1140mm

    Download Image Size:W183mmxH164mm

Technical specification
  • Unique ref.OATV20S-01
  • Collection setTextile
  • CollectionFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
Classification
  • BIMobject CategoryFabrics - Fabrics