Set your location and language to prioritise localised information. Continue
Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]

Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]

Art panel with textile surface The design of this item is inspired by the kimono called "samae," which allows the viewer to enjoy the transparent pattern, and can be displayed as a single piece or several pieces in a row.
Specification
  • The painting is hand-painted Kyo Yuzen. The appearance of the yuzen and gauze patterns changes depending on the angle.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.

    Panel size:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_fall-yasuda
  • Product familyArt panel
  • Product groupSound Mild
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration