Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]

Art panel with textile surface
Specification

  • Sound-absorbing interior materials that bring quality comfort to spaces

    ・It has an excellent sound absorption coefficient in the mid-range, mainly at 500 Hz, and improves voice clarity.

    ・Easy installation with magnets or SM plates improves the sound environment.

    Panel size: W450㎜xH450㎜xD25㎜

    *All products are made-to-order.

Technical specification
  • Unique ref.soundmild_spring-yasuda
  • Collection setart panel
  • CollectionSOUND MILD
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration