Publish your products
PP下敷きテープ 350-125

PP下敷きテープ 350-125

This product is only available in Japan.




overlay
underlay tape
lap cutting

Specification
  • This product is only available in Japan.
Technical specification
  • Unique ref.350-125
  • Product family内装仕上材(壁・天井)
  • Product group壁紙(量産クロス・一般クロス)
  • TypeObject (single object)
  • Date of publishing2020-11-27
  • Edition number1
  • Height (mm)200000
  • Width (mm)25
  • Depth (mm)0.12
Related
  • Material mainPolypropylene
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryWalls - Wall
  • IFC classificationMaterial
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 70 00
  • CSI MasterFormat 2014 TitleWall Finishes
  • OmniClass Number23-13 37 23 17
  • OmniClass TitleJoint Coverings, Flashings, Tapes
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Asia
Japan