Publish your products
目透かしガイドハンドル

目透かしガイドハンドル

This product is only available in Japan.







spatula
pallet
cross cut


Specification
  • This product is only available in Japan.
Technical specification
  • Unique ref.359-001
  • Product family内装仕上材(壁・天井)
  • Product group壁紙(量産クロス・一般クロス)
  • TypeObject (single object)
  • Date of publishing2020-07-14
  • Edition number1
  • Height (mm)156
  • Width (mm)82
Related
  • Material mainOther
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryWalls - Wall
  • IFC classificationObject
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_30_59_99
  • Uniclass 2015 DescriptionWindow walls
  • CSI MasterFormat 2014 Code09 70 00
  • CSI MasterFormat 2014 TitleWall Finishes
  • OmniClass Number23-15 15 33
  • OmniClass TitleWall Finish Restoration Products
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Asia
Japan