We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Contra Protection Rail

Unique ref.: ContraProtectionRail
Brand: Yeoman Shield
Product family: Contra
Product group: Contra Protection Rail
Depth (mm): 32
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

Available in flat back or stand-off versions and providing the same reliable service as the Protection Rail range, the Yeoman Shield Contra Protection Rail has the capacity to take a contrasting colour insert or lettering to the front of the rail adding an extra design element. 


Material main: Stainless steel
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 2015 Code: Ss_25_15_60_35
Uniclass 2015 Description: Handrail systems
NBS Reference Code: 25-15-05-35
NBS Reference Description: Handrail Systems
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy www.yeomanshield.com
COBie.Component.Description Wall protection rail with feature strip
COBie.Component.Length 3500
COBie.Component.Name WallProtectionPanels_ContraProtectionRail_200mm_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.CreatedBy www.yeomanshield.com
COBie.Type.Description Wall protection rail with feature strip
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer www.yeomanshield.com
COBie.Type.Material Extruded Vinylac
COBie.Type.ModelReference Protection Rail
COBie.Type.Name WallProtectionPanels_ContraProtectionRail_200mm_YeomanShield
COBie.Type.NominalLength 3500
COBie.Type.NominalWidth 200

All BIM objects are real products from real manufacturers confirmed and approved