We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Corner Protection Angle 90

Unique ref.: CornerProtectionAngle90
Brand: Yeoman Shield
Product family: Protection Trim/Angle/Panels/Rail
Product group: Corner Protection Angle
Depth (mm): 2
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

Straight forward yet effective, these attractive corner protection angles and trims are the right choice for preserving wall corners from harm which can be caused by the everyday traffic of equipment, trolleys and people. They are available in different sizes and angles to cover most corner configurations.


Material main: PVC
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Door Panel
Uniclass 1.4 Code: L5294
Uniclass 1.4 Description: Edgings and trims
Uniclass 2.0 Code: PR-75-50-90
Uniclass 2.0 Description: Wall Protection Panels
Uniclass 2015 Code: Pr_35_90_43_86
Uniclass 2015 Description: Wall protection panels
NBS Reference Code: 75-50-90
NBS Reference Description: Wall Protection Panels
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy www.yeomanshield.com
COBie.Component.Description Corner protection trims providing protection to vulnerable corners
COBie.Component.Length 75
COBie.Component.Name CornerGuards_CornerProtectionAngle_135°_75x75mm_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.CreatedBy www.yeomanshield.com
COBie.Type.Description Corner protection trims providing protection to vulnerable corners
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer www.yeomanshield.com
COBie.Type.Material Extruded Vinylac
COBie.Type.ModelReference Corner Protection Trim
COBie.Type.Name CornerGuards_CornerProtectionAngle_135°_75x75mm_YeomanShield
COBie.Type.NominalHeight 3500
COBie.Type.NominalLength 75
COBie.Type.NominalWidth 75
COBie.Type.Size 75 x 75 x 3500 mm

All BIM objects are real products from real manufacturers confirmed and approved