We are using cookies to provide our services

By using our services you agree to our use of cookies

Door Edge Protectors FD60 Fire Smoke Seal

Unique ref.: EdgeProtectorsFD60FireSmokeSeal
Brand: Yeoman Shield
Product family: Door Edge Protectors
Product group: FD60 Fire Smoke Seal
Width (mm): 64
Depth (mm): 2
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (2)

Door edges (both meeting and hinged) can come under the hammer in busy thoroughfares.

Continuous pushing open of doors with trolleys, equipment and even feet can cause severe damage to the existing door edges.

This damage can result in there being a gap between the meeting edges or the edges and frame which is over the 3 mm recommend by the RRO and therefore leading to non-compliance of the fire door.

Yeoman Shield’s Door Edge Protectors, with their toughened 9 mm PVCu inner core, are the perfect product range to install on the door edges to help protect and prolong the life of a door.

Door Edge Protectors may also be fitted without seals to non-fire doors, where protection or aesthetics are the only consideration.


Material main: Stainless steel
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Engineering & Infrastructure - Rail
IFC classification: Door Panel
Uniclass 1.4 Code: L41815
Uniclass 1.4 Description: Fingerplates, kick plates, edge protection for doors, door stops
Uniclass 2.0 Code: PR-75-50-27
Uniclass 2.0 Description: Edge Trims
Uniclass 2015 Code: Pr_30_36_33_20
Uniclass 2015 Description: Door edge protectors
This product is available in:
Europe
  • United Kingdom

BIMobject SEEK Properties

Engineering & Infrastructure - Rail

Name Value
Material Outer surface: Pressed Vinylac, a specially formulated PVC-U, Core: 12 mm thick toughened PVC-U with 20 x 4mm fire seal insert

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy https://www.yeomanshield.com/
COBie.Component.Description Door edge protectors to reduce damage and maintenance costs
COBie.Component.Length 2100
COBie.Component.Name DoorAndWindowWeatherstripsAndSeals_DoorEdgeProtectors_FD60_FireAndSmokeSeal_YeomanShield
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_35_90_33_22
COBie.Type.CreatedBy https://www.yeomanshield.com/
COBie.Type.Description Door edge protectors to reduce damage and maintenance costs
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer https://www.yeomanshield.com/
COBie.Type.Material Outer surface: Pressed Vinylac, a specially formulated PVC-U, Core: 12 mm thick toughened PVC-U with 20 x 4mm fire seal insert
COBie.Type.ModelNumber 60FR
COBie.Type.ModelReference Door Edge Protectors
COBie.Type.Name DoorAndWindowWeatherstripsAndSeals_DoorEdgeProtectors_FD60_FireAndSmokeSeal_YeomanShield
COBie.Type.NominalHeight 44
COBie.Type.NominalLength 2100
COBie.Type.NominalWidth 55

All BIM objects are real products from real manufacturers confirmed and approved