We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Guardian Twin Handrail PVC-U: 200PR

Unique ref.: GuardianTwinHandrailPVC-U200
Brand: Yeoman Shield
Product family: Guardian
Product group: Twin Handrail PVC-U: 200PR
Depth (mm): 200
Date of publishing: 2019-02-07
Edition number: 1
Type: Object (single object)
Download (1)

Yeoman Shield Guardian Twin Handrail offers both support to users and protection to walls by combining a 50mm dia upper handrail in PVCu connected via a 2 part fixing system to a lower PVCu protection rail in either 125mm or 200mm depths. The lower protection rail is designed to stand slightly forward of the upper handrail so offering protection from damage to both the handrail and the wall surface.


Material main: PVC
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36-03
Uniclass 2.0 Description: Aluminium Handrails
Uniclass 2015 Code: Pr_25_30_36_63
Uniclass 2015 Description: Plastics handrails
NBS Reference Code: 25-15-05-35
NBS Reference Description: Handrail Systems
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy www.yeomanshield.com
COBie.Component.Description PVC-U combined hand/ crashrail
COBie.Component.Length 3000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Pr_25_30_36_03 Aluminium handrails
COBie.Type.CreatedBy www.yeomanshield.com
COBie.Type.Description PVC-U combined hand/ crashrail
COBie.Type.DurationUnit Years
COBie.Type.Manufacturer www.yeomanshield.com
COBie.Type.Material PVC-U
COBie.Type.ModelNumber GTR50P/200PR
COBie.Type.ModelReference Guardian Twin Handrail PVC-U
COBie.Type.Name HandrailSystem_GuardianTwinHandrailPVC-U_200mm_YeomanShield
COBie.Type.NominalHeight 800
COBie.Type.NominalLength 3000

All BIM objects are real products from real manufacturers confirmed and approved