Publish your products
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face
Architectural Masonry Units - Rustic Face

    Architectural Masonry Units - Rustic Face

    The texture on the face of this block is generated by blasting small pellets at the surface of the unit. This process delivers a time-worn, weathered appearance that lends a building an easy-living “coastal” feel.

    Rustic Face masonry units are manufactured in the same variety of sizes and shapes as our other architectural block and comes in a variety of colors.

    Rustic Face masonry units conform to ASTM C90 standard specification for loadbearing units and can be used as a single-wythe wall or as a veneer. Like other concrete masonry units, it is fire resistant, thermally efficient, sound absorbing and offers a lifetime of beauty with very little maintenance required.


    Specification
    • Rustic Face CMU features a textured face block generated by blasting pellets at the surface of the unit. This “shot blasting” produces a final product that leaves the larger pieces of aggregate in place while the very fine sandy portion of the surface is removed. This effect provides a weathered, rustic appearance to a building envelope, and delivers a more consistent appearance versus traditional split face finishes.


      Rustic Face masonry units conform to ASTM C90 standard specification for loadbearing units and can be used as a single-wythe wall or as a veneer. Additionally, all units contain integral water repellent for moisture and efflorescence control. Rustic Face units can be provided with any face finished (front, back, or either end), depending on your project needs.


      Production capabilities include all typical CMU sizes and shapes including:

      - 4x8x16, 6x8x16, 8x8x16, 10x8x16 and 12x8x16 in hollow and solid units.

      - 4x8x24, 4x12x24, 4x16x24, 4x12x12 and 4x16x16 solid units.

      - Specialty shapes such as bond beams, sills, insulated units, accoustical units, etc.


      For further information, please refer to the latest version of ASTM C 90, contact your YBP representative, or contact YBP’s Customer Care at sales@yorkbuilding.com or 800.673.2408.

    Technical specification
    • Unique ref.york-building-products-cmu-rustic-face
    • Product familyConcrete Masonry Units
    • Product groupStandard CMU
    • TypeObject (single object)
    • Date of publishing2025-03-25
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Masonry
    • CSI MasterFormat 2014 Code04 22 00
    • CSI MasterFormat 2014 TitleConcrete Unit Masonry
    • OmniClass Number23-13 21 11 11
    • OmniClass TitleConcrete Blocks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit