Publish your products
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
KOSODE ART PANEL
    Archived

    KOSODE ART PANEL

    The pattern dyed yuzen was perfected by Miyazaki Yuzenzai in the middle of the Edo period. The motifs of the famous kosode, furisode (long-sleeved kimono) in the Tabane noshi pattern, were applied using the techniques of the time, and finished to match the modern interior space.
    Specification
    • Brand Name : Yoshikawa Sensyo / item's stock number : KY-001 / Series・Product name : KOSODE / Type : Authentic hand-painted yuzen / Material : Silk / Size : W900 H900mm

    Technical specification
    • Unique ref.KY-001
    • Product familyTextile
    • Product groupFabric Textile
    • TypeObject (single object)
    • Date of publishing2022-01-31
    • Edition number1
    • Height (mm)900
    • Width (mm)900
    Related
    • Material mainFabric
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration