Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD" SHIKI AKI [ 四季 秋 ]

Art panel with textile surface

The seasonal flowers and plants of the four seasons, which are often seen in the Rimpa school, are arranged to match the contemporary space and express the seasonal atmosphere of the Rimpa school with the world of Sotatsu Koetsu applied.

Specification
  • A piece of genuine Kyo-yuzen silk on white fabric, redesigned with a copy of Koetsu Four Seasons Flower Underpainting Waka Scroll by Hoitsu Sakai, a master of the Rimpa school.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.

    panelSize:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_fall-yoshikawasensyo
  • Collection setArt panel
  • CollectionSound Mild
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration