This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CH Ytong Thermobloc 365 + ETIC Multipor U=0,16 W/(m²K) d=444 mm

Unique ref.: COM_CH_Y_Thermobloc_365_Multipor_U_0-16_d_444
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 444
Date of publishing: 2018-03-19
Edition number: 1
Type: Object (single object)
Download (12)
The Ytong Thermoblock 08 is suitable for all bearing and reinforcing walls. The low dimensional tolerance and the tongue and groove profiling enable rapid processing in the thin-bed method with a joint thickness of 1 mm. The result is a high-quality and homogeneous masonry with excellent thermal insulation. Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures.
The ecological and non-combustible material also makes the construction materials extremely safe and allows their safe use.

Advantages:
- Thermal conductivity from λ = 0.08 W/(mK)
- Homogeneous, monolithic - without additional insulation
- Provides healthy, balanced room climate
- Very high fire protection level: EI90 from 7.5 cm
- Economical and stable in value
- Ergonomic processing

Construction - U = 0,16 W/(m²K):

- 5 mm Multipor lightweight mortar as internal plastering - GTIN: 4054649000590
- 365 mm Ytong Thermobloc 08 - GTIN: 4054640027701
- 5 mm Multipor lightweight mortar as adhesive layer - GTIN: 4054649000590
- 60 mm Multipor WAP - GTIN: 4054644001356
- 5 mm Multipor lightweight mortar as reinforcement layer - GTIN: 4054649000590
- 3 mm Multipor lightweight mortar as finish render (floated) - GTIN: 4054649000590
< 1 mm Multipor silicate facade paint

The planning and execution of the masonry must take account of the cantonal building regulations and building laws (for example MuKEn), the corresponding standards of the SIA, as well as statutory and private law requirements (the law of obligations).

Technical characteristics of the Ytong masonry:
Dry bulk density: ρ = 325 kg/ m³
Characteristic masonry compressive strength: fxk = 1.80 N/mm²
Design value of masonry compressive strength: fxd = 0.90 N/mm²
Characteristic masonry bending tensile strength ffxk = 0.15 N/mm²
Characteristic shear modulus of the masonry: Gk = 0.72 kN/mm²
Design value of the modulus of elasticity: Exd = 0.90 kN/mm²
Calculated thermal conductivity λ = 0.08 W/(mK)
Heat storage capacity c = 1000 J/kg K
Weighted sound reduction index (external wall, masonry , plastered on both sides) Rw = 47 dB
Fire resistance class REI-M 120

Technical characteristics of the Multipor insulation board WAP:
Calculated thermal conductivity λ = 0.045 W/(mK)*
Compressive strength ≥ 300 kPa
Tensile strength ≥ 80 kPa
Shear strength ≥ 30 kPa/m²
Water absorption:
Short-term (24h) DIN EN 1609 Wp ≤ 2.0 kg/m²
Long Term (28d) DIN EN 12087 Wlp ≤ 3.0 kg/m²
Water vapor diffusion resistance factor μ = 3
Dry density 100 - 115 kg/m³
Fire behaviour acc. VKF fire protection application no. 23304 = A1

The present tool supports you in the planning of masonry made of Ytong Thermoblocks and applied thermal insulation with Multipor, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must be conform to local regulations. The use of the object must therefore be verified independently.


Material main: Aerated concrete
Material secondary: Plaster
Designed in: Switzerland
Manufactured in: Germany

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Switzerland

BIMobject SEEK Properties

Walls - External Walls

Name Value
Depth 444
Insulation Thickness 425 mm
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Exterior wall with ETIC
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 444 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ytong AAC (Autoclaved Aerated Concrete)

BIMobject®