We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

CZ Ytong Monolithic Wall U=0,26 W/(m²K) d=387 mm Ytong Standard

Unique ref.: COM_CZ_Ytong_monolithic_U-0_26_d-387_mm
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 387
Date of publishing: 2018-01-02
Edition number: 1
Type: Object (single object)
Download (4)
External block Ytong Standard 375 mm PDK.
Ytong Standard together with other elements of the system Ytong creates a unique and simple solution to build your house with minimizing heat bridges.
A unique combination of strength, weight and thermal conductivity.
Good thermal insulation properties.
Suitable for single layer without additional insulation masonry.

Construction - U=0,26 W/(m²K):

5 mm Internal cavity Ytong plaster for interior, GTIN 4054649007698
375 mm Masonry - Ytong Standard / 375 PDK, GTIN: 4054640022591
5 mm External cavity Ytong plaster and Ytong reinforcing fabric, GTIN: 4054649007247
2 mm Finish render

External block Ytong Standard 375 mm PDK.
Block of category I autoclaved aerated concrete products.
Bearing and nonbearing walls, reinforcing, filling and fire walls of the multi-floor and low-floor houses.
Block with double feather and groove, and wit grasping pockets (PDK).
Length / width: ± 1,5 mm, height ± 1,0 mm.
The masonry on a thin mortar bed thickness 1–3 mm. The mortaring loading the thin layer mortar Ytong. The mortar used solely for the jagged spoon Ytong corresponding width. For the use of the basising mortar Ytong.
Class A1 - fireproof.
External cavity Ytong plaster and Ytong reinforcing fabric for exterior. Internal cavity Ytong plaster for interior.


Material main: Aerated concrete
Material secondary: Plaster
Designed in: Czech Republic
Manufactured in: Czech Republic

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Czech Republic

BIMobject SEEK Properties

Walls - External Walls

Name Value
Depth 387
Insulation Thickness 375 mm
Insulation Type Ytong AAC (Autoclaved Aerated Concrete)
Intended Function Monolithic exterior wall
Material Ytong AAC (Autoclaved Aerated Concrete)
Width 387 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ytong AAC (Autoclaved Aerated Concrete)

BIMobject®