Publish your products
CLAIRE Storage cabinet
ZAGAS
Archived

CLAIRE Storage cabinet

Storage cabinet with 2 doors and 4 adjustable shelves. Outer frame in solid oak wood, lacquered doors with brushed golden stainless steel contour and iron feet. Interior with leather-like texture.
Technical specification
  • Unique ref.CLA805
  • Product familyFurniture
  • Product groupStorage Cabinet
  • TypeObject (single object)
  • Date of publishing2020-12-22
  • Edition number1
  • Height (mm)1510
  • Width (mm)1100
  • Depth (mm)450
Related
  • Material mainOak
  • Material secondarySteel
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
  • CSI MasterFormat 2014 Code12 58 00
  • CSI MasterFormat 2014 TitleResidential Furniture
  • OmniClass Number23-21 23 17
  • OmniClass TitleResidential Storage Units
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit