We are using cookies to provide our services

By using our services you agree to our use of cookies

Zanussi Induction Full Hob 80 Black

Unique ref.: Zanussi_Induction-Full-Hob_80_Black
Brand: Zanussi
Product family: Hob
Product group: Induction Full
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Zanussi Induction Full Hob 80 Black

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods and hobs, washing machines and dryers.

Model ID and PNC Codes

ZIF8471CB 949595668 , ZIT8470XB 949595680 , ZIT8470CB 949595674 , ZIL8470CB 949595670 , ZIF8471CB 949595668 , ZIT8470CB 949595674 , ZIL8470CB 949595670 , ZIL8470CB 949595670 , ZIT8470CB 949595682


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2.0 Code: PR-35-64-22
Uniclass 2.0 Description: Domestic Built-In Hobs
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
This product is available in:
Europe
  • Belgium
  • Netherlands
  • Portugal
  • Spain
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Induction Full Hob
Depth 506 mm — 520 mm
Width 766 mm — 780 mm

All BIM objects are real products from real manufacturers confirmed and approved