Publish your products
Aruba Triangle - Zentia Ceiling Tiles
Aruba Triangle - Zentia Ceiling Tiles
Aruba Triangle - Zentia Ceiling Tiles
    Zentia
    Archived

    Aruba Triangle - Zentia Ceiling Tiles

    Aruba Triangle is a new addition to Zentia's Aruba product family. These suspended ceiling tiles are cut into isosceles triangles and are available in 35 exciting colours, allowing you to create acoustic ceilings that make a real design statement.


    Aruba Triangle is a unique decorative ceiling tile that doesn't compromise on technical performance. With Class C sound absorption and excellent sound attenuation, it's a striking addition to any interior. The triangular shape makes this ceiling tile particularly useful for wayfinding and zoning when used in combination with coloured tiles.

    Statement designs with a trusted product: Aruba Triangle is cut from Aruba, one of Zentia's most popular ceiling tiles. Design ceilings with all of the technical performance, with added design flair and creativity.

    A range of 35 colours: Aruba Triangle and grid is available in 35 exciting colours. Choose crisp and classic white, deep black, or neutrals like greys and browns. Or select more playful shades of blue, green, yellow, orange, red, and purple. Use a single colour or a combination to play with light and shade, across both the tiles and the ceiling grid capping.

    Fully tested design: Aruba Triangle is compatible with Zentia's Gridline 24 suspended ceiling grid. A standard main runner, a unique cross tee and an innovative angled nodal bracket are used to create the suspended ceiling grid formation. This new ceiling grid system helps installers create the grid quickly and with ease

          Specification
          • Standard suspension systems: Gridline 24

            Acoustic performance: aw 0.60 & Dnfw 34 dB

            Light Reflectance: 85%

            Humidity Resistance: 95%

            Euro Class Fire Reaction: A2-s1-d0

            French VOC performance: A

            Recycled content: 44%

            15 year product warranty / 30 year system warranty

            Edge detail options: Board 

            Module options: 1,162 x 1,010mm

            Thickness Options (mm): 15

          Technical specification
          • Unique ref.Aruba-Triangle
          • Product familyMineral Ceiling
          • Product groupAruba
          • TypeObject (single object)
          • Date of publishing2023-08-14
          • Edition number1
          Related
          • Material mainMineral
          • Material secondaryMetal
          • Manufactured inUnited Kingdom
          Classification
          • BIMobject CategoryConstruction - Ceiling
          • IFC classificationCeiling
          • UNSPSC nameSuspended ceiling systems
          • UNSPSC code30161604
          • Uniclass 2015 CodeSs_30_25_22_90
          • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
          • CSI MasterFormat 2014 Code09 50 00
          • CSI MasterFormat 2014 TitleCeilings
          • OmniClass Number23-15 19 23 11
          • OmniClass TitleSuspended Ceilings
          Common.Footer.ValueProp.Image.AltText

          Design App for Revit

          Load families straight into your Revit model in one click

          Get a place to access new objects easier, store your Revit families and collaborate with your team.

          • CheckmarkWork directly with BIM objects next to Revit
          • Checkmark 2GB Cloud storage - store your Revit content
          • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit