Publish your products
Hygiene - Zentia Ceiling Tiles (hygiene performances)
Hygiene - Zentia Ceiling Tiles (hygiene performances)
Hygiene - Zentia Ceiling Tiles (hygiene performances)
    Zentia
    Archived

    Hygiene - Zentia Ceiling Tiles (hygiene performances)

    Parafon Hygien offers a winning balance of Class A sound absorption, washability and hygiene performances.
    Specification
    • Standard suspension systems: Gridline 24
      Acoustic performance: aw 0.95 
      Light Reflectance: 82%
      Humidity Resistance: 95%
      Clean Room Performance: ISO 4
      Euro Class Fire Reaction: A2,s1-d0
      French VOC performance: A
      Recycled content: 20%
      15 year product warranty / 30 year system warranty
      Edge detail options: Board
      Module options: 600x600, 1200x600

      Thickness Options (mm): 18

    Technical specification
    • Unique ref.Parafon_Hygien
    • Product familyMineral Ceiling
    • Product groupParafon Hygien
    • TypeObject (single object)
    • Date of publishing2020-06-01
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    Classification
    • BIMobject CategoryConstruction - Ceiling
    • IFC classificationCeiling
    • UNSPSC nameSuspended ceiling systems
    • UNSPSC code30161604
    • Uniclass 2015 CodeSs_30_25_22_90
    • Uniclass 2015 DescriptionUnit/ modular suspended ceiling systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 19 23 11
    • OmniClass TitleSuspended Ceilings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit